Attention to Internet Explorer users:
ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
News
Careers
Contact Us
Search This Site
ROHM Products
Cross-Reference
Dist. Inventory
Global - English
Americas - English
Europe - English
Europe - Deutsch
ASEAN/India - English
简体中文
繁體中文
한국어
日本語
myROHM Login
Products
Technical Support
Applications
Purchase/Support
Company/IR
Sustainability
myROHM Login
Products
Technical Support
Applications
Purchase/Support
Company/IR
Sustainability
Applications
Automotive
xEV
xEV
Main inverter
ON BOARD CHARGER(Bi-directional)
ON BOARD CHARGER(Uni-directional)
DC-DC converter
LED Lighting
LED Lighting
Front Light
Rear Light - Standard with anti-cranking
Rear Light with Animation
Rear Light with Dynamic control
Front with ADB
ADAS
ADAS
ADAS Radar
ADAS LiDAR
ADAS Sonar
ADAS Camera System
ADAS ECU
Dashboard Camera
Infotainment / Cluster
Infotainment / Cluster
TFT Cluster and Center Information Display (CID)
Head Up Display (HUD)
Body ECU
Body ECU
Electric Compressor
Body control module
HV Heater
Industry
Energy
Energy
PV Inverter
xEV Charging Station (off-board charger)
Industrial AC/DC Converter
Small UPS - 1kVA
Consumer UPS ~ 10kVA
UPS for Industrial 100kVA
Industrial BMS(Battery Management System)
Electric Smart Meter – Arago’s Rotation Method
Electric Smart Meter – CT Method
Infrastructure
Infrastructure
Base Station RRH
Server Secondary Power(Board)
Motor
Motor
Motor Drive - Single Phase AC100V-240V non -Isolated
Motor Drive - 3Phase AC400V Inverter
Motor Drive - DC12V-48V Industry
Motor Drive - 3Phase AC100V-240V AC Servo
FA
FA
Industrial LiDAR
AGV
PLC (Programmable Logic Controller) - Power Supply Unit
PLC (Programmable Logic Controller) - IO Unit
Code Reader
Optical Encoder
Safety Light Barrier
Security
Security
Gas Leak Alarm (Industrial Use, Handy Type)
Surveillance Camera
Medical & Healthcare
Medical & Healthcare
Ventilator
Consumer Electronics
Home Appliances
Home Appliances
Air Conditioner
Refrigerator
Washing Machine
Robot Vacuum Cleaner
IH Rice Cooker
Gas Leak Alarm (Home Use)
Fire Alarm (Home Use)
Communication
Communication
Hearables / Earbuds
Portable Data Terminal
Serial EEPROM
Voltage Detectors (Reset ICs)
OP AMP COMP
LDO
DC/DC
MOSFETs for DC/DC such as POL
Free Wheel Diodes
Diodes for the Improvement of Ir
Resistance For Current Detection
AC/DC
Isolated AC/DC Converter
MOSFETs - Low Noise
MOSFETs - High Speed trr
MOSFETs - High Speed Switching
MOSFETs - Low RDS
MOSFETs - Secondary
Diodes for Rectification - Rectifier
Diodes for Rectification - FRD
Diodes for 2nd Rectification - SBD
USB SW
Speaker Amplifiers
TC For Noise Elimination
Key Encoder
Resistive Type
LED Driver
Led For Backlight
Wireless LAN Module
Temperature Sensor
Display Multicolor LED SML-522MUV
1608 Type
Shunt Resistors for OCP
Voltage Detectors (Reset ICs)
Voltage Suppression Diodes for ESD Protection
MOSFETs
Bipolar Transistors
Digital Transistors
Complex Transistors
Schottky Barrier Diodes
Fast Recovery Diodes
Zener Diodes
Switching Diodes
Rectifier Diodes
Band Switching Diodes
PIN Diodes
Detection Schottky Diodes
Chip LEDs (Mono-color type)
Chip LEDs (Multi-color type)
LED Lamps (Mono-color type)
LED Lamps (Multi-color type)
Chip Resistors
Chip Resistor Networks
Tantalum Chip Capacitors
Conductive Polymer Capacitors
MOSFETs for Reverse Protection
MOSFETs for Charger SW
Zener Diodes for OVP
Resistors for OCP
Please Wait...