AC/DC Design Library
W-I-2400150-0000-00
Item | Spec | Parts Name | Maker |
---|---|---|---|
C1 | X-Cap | ||
C2 | X-Cap | ||
C3 | 100uF/450V | ||
C4 | 2200pF/1kV | ||
C5 | 100pF/1kV | ||
C6 | 10uF/50V | ||
C7 | 0.01F/16V | ||
C8 | 47pF/16V | ||
C10 | 0.1uF/50V | ||
C11 | 470uF/50V/Low-Z | ||
C12 | 470uF/50V/Low-Z | ||
C20 | 2200pF/1kV | ||
DA1 | 800V/3A | ||
D1 | 800V/1A | ||
D2 | 800V/1A | ||
D3 | 600V/0.8A/FRD | RFN1L6S | Rohm |
D4 | 30V/1A | RB160L-60 | Rohm |
D5 | 200V/0.5A/FRD | RF05VA2S/RF05VAM2S | Rohm |
D6 | 300V/10A/FRD | RFN10TB4S | Rohm |
F1 | 3.15A | ||
FL1 | CMC | ||
IC1 | BM1P061FJ | ||
IC2 | TL431 | ||
NTC1 | 470kO/B=4500 | ||
PC1 | PC817 | ||
Q1 | 800V/5A | R8005ANX | Rohm |
R3 | 10kΩ | MCR18EZPJ104 | Rohm |
R4 | 2MΩ/0.25W | MCR18EZPJ205 | Rohm |
R5 | 43kΩ | MCR10EZPJ433 | Rohm |
R6 | 47kΩ/2W | ||
R7 | 22Ω/0.25W | MCR18EZPJ220 | Rohm |
R8 | 150Ω | MCR10EZPJ151 | Rohm |
R9 | 100kΩ | MCR10EZPJ104 | Rohm |
R10 | 0.18Ω/1W | ||
R11 | 1kΩ | MCR10EZPJ102 | Rohm |
R12 | 10Ω/0.25W | MCR18EZPJ100 | Rohm |
R15 | 2kΩ | MCR10EZPJ202 | Rohm |
R16 | 1kΩ | MCR10EZPJ102 | Rohm |
R17 | 68kΩ | MCR10EZPF6802 | Rohm |
R18 | 2.7kΩ | MCR10EZPF2.701 | Rohm |
R19 | 8.2kΩ | MCR10EZPF8201 | Rohm |
R20 | 1kΩ | MCR10EZPJ102 | Rohm |
R23 | 2MΩ/0.25W | MCR18EZPJ205 | Rohm |
R24 | 10kΩ | MCR18EZPJ104 | Rohm |
T1 | EER28 |
No Data Availbale
ROHM's AC/DC design library is free online design example of the AC/DC power supply circuit. On this page you will find a parts list and characteristic data, trans specifications by choosing the wattage specifications from the current - voltage chart. We have collected these data into PDF file and you can download it.