AC/DC Design Library
2-I-5000500-0000-00
Item | Spec | Parts Name | Maker |
---|---|---|---|
BD3 | 400V/1A | ||
C25 | 2200pF/500V | CK45-B3AD222KY*N | TDK |
C26 | X-Cap | ||
C27 | 470uF/35V/Low-Z | HD 470uF 35V | Nichicon |
C28 | 470uF/35V/Low-Z | HD 470uF 35V | Nichicon |
C29 | X-Cap | ||
C30 | 10uF/50V | PJ 10uF 50V | Nichicon |
C31 | 2200pF/AC250V | CS11-E2GA222MYNS | TDK |
C32 | 68uF/250V | ||
C33 | 0.1F/25V | ||
C35 | 1000pF/16V | ||
C40 | 47pF/1kV | CC45SL3AD470JYGN | TDK |
D11 | 700V/0.5A/FRD | RFN1L7S | Rohm |
D12 | 200V/0.5A/FRD | RF05VA2S/RF05VAM2S | Rohm |
D13_1 | 60V/10A/SBD | RB085T-60 | Rohm |
D13_2 | 60V/10A/SBD | RB085T-60 | Rohm |
F3 | Fuse | ||
LF3 | CMC | ||
R31 | 220kΩ/0.25W | MCR25JZHJ224 | Rohm |
R32 | 0.18Ω/0.5W | ||
R33 | 1kΩ | MCR10EZPJ102 | Rohm |
R34 | 12kΩ | MCR10EZPF1202 | Rohm |
R35 | 330kΩ | MCR10EZPJ331 | Rohm |
R36 | 100Ω | MCR10EZPJ100 | Rohm |
R37 | 1kΩ | MCR10EZPJ102 | Rohm |
R33 | 12kΩ | MCR10EZPF1202 | Rohm |
R39 | 10Ω/0.25W | MCR18EZPJ100 | Rohm |
R40 | Discharge Resistor | ||
T3 | EI25 | ||
U5 | TL431 | ||
U6 | PCS 17 | SHARP | |
U7 | BM2P014 | Rohm |
No Data Availbale
ROHM's AC/DC design library is free online design example of the AC/DC power supply circuit. On this page you will find a parts list and characteristic data, trans specifications by choosing the wattage specifications from the current - voltage chart. We have collected these data into PDF file and you can download it.