AC/DC Design Library

1-I-1800020-0000-00
Input
Output Voltage [V]
Output Current [A]
Type
Control Method
IC Product Name
Application Note
100 18.0 0.2 Isolation PWM BM2P094F Datasheet
ACDC-circiut-diagram-image
Item Spec Parts Name Maker
C3 0.1uF/X2
C8 100pF/650V
C15 0.1uF/50V
C25 2200pF/250V
C27 470uF/35V/Low-Z
C29 10uF/250V
C30 10uF/50V
C31 2200pF/Y1
C33 0.1uF/25V
C35 1000pF/16V
D1 400V/1A 1SR154-400 Rohm
D2 400V/1A 1SR154-400 Rohm
D3 400V/1A 1SR154-400 Rohm
D4 400V/1A 1SR154-400 Rohm
D11 700V/0.5A/FRD RFN1L7S Rohm
D12 200V/0.5A RF05VA2S/RF05VAM2S Rohm
F1 1.6A
IC1 BM2P094F Rohm
LF1 CMC
M101 90V/1A/SBD RB160L-90 Rohm
R16 1.2Ω/2W
R31 220kΩ/0.25W MCR25 220kO Rohm
R33 12kΩ MCR03 12kO Rohm
R34 10kΩ MCR03 10kO Rohm
R35 2kΩ MCR03 2kO Rohm
R36 150Ω MCR03 150O Rohm
R37 1kΩ MCR03 1kO Rohm
R38 62kΩ MCR03 62kO Rohm
R39 10Ω MCR10 10O Rohm
T1 EE13
U5 TL431
U6 PC817
No Data Availbale
ACDC-circiut-transData-image

ROHM's AC/DC design library is free online design example of the AC/DC power supply circuit. On this page you will find a parts list and characteristic data, trans specifications by choosing the wattage specifications from the current - voltage chart. We have collected these data into PDF file and you can download it.

Back to Current-Voltage chart