Facebookflickr
ROHM Worldwide >>Quick Search >>
Back to Lighting

Xenon Lamp Drivers

BD4216NUV

Supporting Information
Complete Lineup PDF
Lighting Catalog PDF
Features
  • Built-in step-up circuit
  • Transformer primary side peak current linearly adjustable via ADJ terminal
  • Standby mode switchable using the START terminal
  • Full charge detection capability
  • Built-in IGBT driver
  • Equipped with multiple protection circuits (TSD, UVLO)
Part #
Supply Voltage
Vcc (V)
IGBT Driver Reference Voltage
(V)
Peak Current
(A)
Full Charge
Detection Voltage
Full Terminal Output
Power Tr Saturation Voltage
Isw=1A(V)
Package
BD4216NUV
2.5 to 5.5
Common
0.6 to 2.05
30V ±1%
Nch
open drain
0.6
VSONO10V3030
Diagram

BD4216NUV Package