Facebookflickr
ROHM Worldwide >>Quick Search >>
Back to Lighting

LCD Backlight LED Drivers

BD1606MVV

Supporting Information
Data Sheet PDF
More info on this product PDF
Complete Lineup PDF
Lighting Catalog PDF
Description
The BD160x series of white LED drivers for LCD backlights is offered in an easy-to-mount QFN package. The units enable flexible configuration of the control interface as well as the number of LEDs making them ideal for a wide variety of compact LCD displays.
Features
  • High efficiency charge pump with automatic mode setting (x1/x1.5/x2)
  • Drives 6 LEDs in parallel
  • Integrated DAC featuring 64 brightness current control steps
  • I2C control bus
  • Compact package
  • Li-ion battery voltage input
Applications
  • Mobile products
  • Keypad lighting in small to medium LCD panels
Related Products: Large Current Multi-channel White LED Drivers
  • BD9202EFS: 6ch, 96 LEDs, 150mA/ch, PWM brightness control
  • BD6592MUV - 6ch, 72 LEDs, 40mA/ch, PWM brightness control

 

Part #
LED Number
Current DAC
PWM Control
I/F
Package
Size (mm)
BD1606MVV
Max 6
64 steps
-
I2C
SQFN016V4040
4.0 x 4.0
Diagram

 

PackagesBD1606MVV Package