Facebookflickr
ROHM Worldwide >>Quick Search >>
Back to Lighting

Flash LED Drivers

BD6062GU

Supporting Information
Data Sheet PDF
More info on this product PDF
Complete Lineup PDF
Lighting Catalog PDF
Description
Flash LED driver for 1A LEDs with integrated timer.
Features
  • Compatible with currents up to 1A
  • Ideal for flash and torch lighting
  • Operation selectable via control mode: direct (2 wires) or register (3 wires)
  • Built-in step-up circuit
  • Integrated illumination interval and pre-flash timer
  • Multiple protection circuits built in (overvoltage, overcurrent, soft start, soft current, TSD)
Applications
  • Mobile products
  • Keypad lighting
  • Backlights in small to medium LCD panels
Part #
Maximum Output Current
Solution
Other
I/F
Package
Size (mm)
BD6062GU
1A
DC/DC
Flash Timer
SCI
VCSP85H2
2.86 x 2.86
Diagram

BD6062GU Package