Facebookflickr
ROHM Worldwide >>Quick Search >>
Back to Lighting

Step-down 1.5A Output LED Driver for Lighting

BD9207FPS

Supporting Information
Data Sheet PDF
Constant Current LED Driver Lighting Application (Example) PDF
More info on this product PDF
Complete Lineup PDF
Lighting Catalog PDF
Description
The BD9207FPS LED driver with built-in step-down switching regulator incorporates a switching Pch MOSFET. Feedback voltage is as low as 0.2V, mitigating loss across the sense resistor. In addition, 900kHz PWM control enables a smaller coil to be used, reducing mounting area.
Features
  • Maximum switching current: 1.5A
  • Built-in Pch switching MOSFETs ensure high efficiency operation
  • Low feedback voltage (0.2V) results in low loss
  • High oscillation frequency: 900KHz (Fixed)
  • Integrated phase compensation reduces the number of external parts
  • Built-in soft start function
  • Equipped with overcurrent protection (OCP) and thermal shutdown (TSD) circuits
  • ON/OFF of output possible via STBY terminal
  • Compact surface-mount TO252S-5 package
Applications
  • Light sources in PPCs
  • Printers
  • Notebook PCs
  • LCD backlights
Diagram

BD6062GU Package