Discretes
Transistors
ROHM transistors meet market needs through multiple package types and a stable, high-quality supply.
ROHM develops and manufactures transistors with energy saving, compactness and high reliability in mind such as the TCPT package - 50% thinner and featuring 50% more power than current CPT packages. Other types include the MPT6 with characteristics equivalent to the standard SOP8, but in a size smaller by one order of magnitude.
ROHM’s MOSFET lineup includes high-speed, low ON-resistance, high voltage resistance models that increase the efficiency of AC power supplies used in thin panels and gaming, and high-power units are available for inverters in large LCD TVs. New products are always being added to the power transistor family such as IGBTs for thin TVs and MOSFETs capable of handling currents from 50 to 100A.
Parametric Search |
MOSFETs | Bipolar Transistors | Digital Transistors |
Diodes
ROHM’s broad diode lineup is optimized to meet the needs of all types of electronic devices and applications.
In the power sector, ROHM develops Schottky diodes with high voltage resistance, low heat generation, low loss and high voltage resistance (400V-600V), while in the rapidly expanding car electronics market, ROHM offers bidirectional Zener diodes for ESD protection in LANs that decrease both the mounting area and number of components required. Ultra-low capacitance Zener diodes are also available for high-speed digital signals that provide ESD protection in the GHz range in HDMI devices requiring capacitances of 0.1pF or less.
ROHM’s Schottky and Zener diode packages are among the smallest in the market (0603 size, 0.6x0.3mm) making them ideal for high density sets.
Parametric Search |
Schottky Barrier Diodes | Zener Diodes | Switching Diodes |