Multi-Touch Controller for Resistive Touchscreens
The BU21023 and BU21024 series of intelligent controllers are
the industry's first to enable multi-touch (two-point) operation with
intuitive gesture control - including pinching, spreading, and rotating
- in existing 4-wire resistive touchscreens.
The increasing functionality and sophistication of electronic devices are driving the demand for touchscreens, which are easy to use, versatile, and enable direct interaction without the need for an input device.
Silicon Carbide Schottky Diodes Provide Breakthrough Performance
The SCS1xxAGC series of high-performance silicon carbide (SiC)
Schottky barrier diodes (SBD) offers industry-leading low forward
voltage and fast recovery time, leading to improved power conversion
efficiency in applications.
Low forward voltage is maintained over a wide operating temperature
range, resulting in ultra-low switching loss. In addition,
the diodes feature a breakdown voltage of 600V - impossible to
achieve in silicon-based SBDs.
High-Performance Infrared LEDs Ideal for Proximity Sensing
SIM-030/031ST and SIM-040/041ST surface-mount IR LEDs utilize
advanced IR wavelength technology to provide a peak output
of 850/870 nm, compared to 950 nm for comparable devices.
The 850/870 nm level is much closer to the peak wave sensitivity
of phototransistors (sensors), enabling higher efficiency proximity
sensing and energy savings of up to 66%. In addition, the small
package footprint and low-profile further enhance their applicability
in cell phones and other portable devices.
3ch CMOS LDO Regulators
ROHM's BU665xNUX series of 3ch CMOS LDO regulators provide 200mA output in a combination of voltages. Additional features include excellent noise and load response characteristics with a circuit current of only 120µA in a compact surface mount package (VSON008X2030: 2.0x3.0x0.6mm). Ideal for power supplies in a variety of applications, including logic ICs, RF circuits, and
camera modules.
3-pin Step-Down DC/DC Converter Module
The BP5275 DC/DC converter module integrates all required components into a single, compact package, including the control circuit, switching element, coil, and even input/output capacitors. This eliminates the need for circuit design, reducing development time considerably. Additional features include synchronous rectification switching operation for up to 92% efficiency, high output voltage accuracy (±2%) ideal for high performance applications, and an integrated heat sink that enables high current handling
capability (500mA).
High Brightness PLCC2 SML-Z14x4 LEDs
ROHM's SML-Z14x4 series of high brightness LEDs utilize an AlGaInP structure for superior brightness (at 50mA). Operation is guaranteed up to 100°C, making them suitable for automotive applications. Additional features include high wavelength accuracy (±2nm) and a range of selectable colors. Available in a compact, high-power PLCC2 package.
High Power Isolated Constant Current LED Driver for Illumination
Developed using energy saving technologies adopted from AC/DC converter designs, the BP5843A constant current LED driver seamlessly integrates all control circuits, switching elements, transformers, and constant current circuits required for LED drive into a compact, isolated SIP form factor.
Stepper Motor Drivers for Optimum Performance
ROHM high-reliability Stepper Motor Drivers (BD638xx/BD642x/BD6290 series) offer exceptional performance features for printers and copiers, scanners, security cameras, robotics, sewing machines, factory automation and other precision motor control applications.
These full- to sixteenth-step Stepper Drivers operate from a single 36V supply and are available in an ultra-thin, compact package featuring a bottom side heat sink and adjacent pin short protection. A unique Ghost Supply Prevention function is also included that prevents malfunctions, along with voltage, current, and thermal protection for greater reliability.
Thin, High Brightness RGB LEDs: SMLW56 and SMLV56
ROHM offers two new RGB LEDs (smlw56rgb1w, smlv56rgb1w) featuring high brightness. Original package technology results in the thinnest form factor in the industry, making it possible to configure the LEDs a longer distance away from the object, resulting in uniform lighting and optimum color mixing.
CMOS LDO Regulators with Automatic Power-Saving Function
ROHM's CMOS LDO regulators (BHxxPB1 Series) feature a proprietary automatic power-saving (APS) function that dynamically switches performance characteristics based on operating conditions. The series combines the benefits of LDOs — small packaging, minimal external components and a simple design process — with very low average power consumption.
Hall Effect ICs with Low Standby Current in Compact Packages
ROHM's Hall Effect ICs for portable applications are available in the industry's smallest chip-scale BGA package. This physical advantage combined with the industry's lowest average current, fully integrated compensation and push-pull CMOS logic output circuitry, make these ICs an attractive alternative to mechanical switches and competitive Hall effect devices. Available in unipolar, omnipolar and bipolar configurations.
High Brightness Chip LEDs with Reflector
The SMLK19WBECW/DW and SMLK34WBECW/DW white LEDs feature the highest brightness in their class (50-150mA). Both series are offered in a high power, high heat dissipation PSML2 package with integrated reflector. Proprietary technology increases the number of thermal pathways to the substrate, while an exposed copper frame design with high thermal conductivity is utilized for industry-leading brightness in the medium current range: 2-7cd at 150mA.
Current Mode Switching Regulators Optimize Power Efficiency and Performance in Point-of-Load Applications
The BD91x series of step-down switching regulators combine ROHM's proprietary SLLM™ (Simple Light Load Mode) technology with current-mode PWM control to provide exceptional regulation and high efficiency during both low- and high-current load conditions.
Temperature Sensor IC
ROHM offers a broad lineup of ultra-compact, low current consumption thermostat output temperature sensors optimized for temperature monitoring and overheating protection in compact devices of all types. The BDJxxxxHFV series integrates a temperature detection element, constant current circuit, and high precision reference power source in a single chip. Additional features include low current consumption (7.5µA – 50% less than conventional products), built-in power down function, high analog output temperature sensitivity, precision thermostat, detection temperature hysteresis, and precise analog output (±2.5°C). Multiple models are available in a range of detection temperatures, from 55°C to 90°C in 5°C intervals. The units are available in a compact HVSOF5 package – 70% smaller than conventional SSOP5 packages.
PWM Output H-Bridge Driver ICs for DC Brush Motors
ROHM H-bridge motor drivers (BD62xx series) are compatible with direct PWM drive and integrate a VREF-variable function for optimized duty control.
Pyroelectric Infrared Motion Sensor Amp
The BD9251FV pyroelectric infrared sensor amp integrates a number of essential components into a single chip reducing mounting area, simplifying costs and facilitating design. Features include a regulator, high precision opamp and comparator – all in a compact SSOP-B14 package.
Ambient Light Sensor ICs for LCD Display Backlighting
ROHM ambient light sensor (ALS) ICs (BH16xx analog/BH17xx digital) are designed to control the brightness of LED-backlit LCD displays based on ambient light for optimum visibility and energy efficiency. These compact ALS ICs are the ideal choice for LCD-equipped portable devices as well as LCD monitors and high-definition (HDTV) backlight control.
|
|
ECOMOS™ Series Handles Reduced Supply Voltages in Portable Devices
ROHM's ECOMOS™ series of P- and N-channel MOSFETs are designed to meet the lower gate drive voltages required of emerging portable electronic devices. Advanced proprietary processes reduce RDS(on) by up to 90% over comparable products at low 1.2V or 1.5V gate drive (VGS) operation. This improved performance combined with unique packaging design results in high efficiency and excellent power dissipation in a small footprint.
|
|
USB Host Audio Decoders
ROHM’s BU9457KV and BU9458KV USB host audio decoder ICs are compatible with a variety of audio formats and integrate protection circuits designed to prevent malfunction due to noise from the effects of wiring and nearby devices. An improved communication error recovery circuit is also built into the USB interface block for high ESD resistance. Additional features include interface hardware such as USB/SD memory controllers, a D/A converter, sampling rate converter, compressed audio file decoder, file system, and system controller – all on a single chip - allowing simple control (e.g. play, stop, fast forward, rewind) without the need for a microcontroller and enabling configuration by simply adding the IC to existing systems.
|
|
High Power LED Driver for Illumination
The BP5845W isolated LED driver features constant current output (set via external resistors), an integrated transformer, and is capable of driving 6-9 1W LEDs from 100VAC input. In addition, flicker-free dimming (0-100%) is possible using PWM control.
Ground Isolation Amp
ROHM’s BA3121F ground isolation amp is compatible with compact external capacitors and efficiently eliminates problems caused by wiring resistance along with noise generated by peripheral circuits. Additional features include low distortion and high common mode rejection.
Broadband Triple Circuit Video Switchers
The BA7657F and BH7659FS broadband video switchers were developed for input switching in high precision PC monitors and high definition TVs. 3 dual input broadband video switching circuits for RGB signal switching and 2-4 dual input switching circuits for sync and I2C BUS signals are integrated. The BA7657F features a built-in sync signal circuit while the BH7659FS is equipped with a power save function.
Five-input Dual Circuit Video Switchers
The BA7626F/FS is a 5-input video signal switcher with a 6dB broadband amp developed for use in AV amp switching. Two recording/playback devices such as a DVD recorder and VCR, and three playback-only devices (i.e. DVD players and video game devices) can be connected making it easy to configure a high-performance, highly functional system.
Triple Circuit Video Switchers
The BA7602F, BA7603F, BA7606F, BA7606FS, BA7607F, BA7609F and BA7627FV video signal switchers feature dual inputs with either 2 or 3 circuits. In addition to bias input and clamp input types, units integrating a pedestal clamp suitable for RGB signal switching are also available ensuring broad compatibility.
DC/DC Converters |
|
![]() |
Optimized for multi-function, high performance battery-driven portable devices of all types, ROHM’s DC/DC converters and controllers (BD8301MUV/BD8303MUV) feature a wide input voltage range and automatic step-up/-down operation for reduced power consumption. High output efficiency is maintained across the entire input range. Only one coil is used and fewer parts are required than conventional Sepic systems contributing to smaller power supply configurations.
|
Video Switcher Series |
|
![]() |
Low Voltage Broadband Single Circuit Video Switchers ROHM’s lineup of 3 input/1 output (BH76332FVM/BH76333FVM) and 6 input/1 output (BH76362FV/BH76363FV) video switchers are available in either clamp or bias input. Operation is guaranteed between -40ºC and +85ºC, making them ideal for car entertainment and navigation systems.
|
Thermostat Output Temperature Sensors
ROHM's output ICs with temperature switching function (BDExxx0G series) eliminate the need for the complicated circuitry required in conventional thermistor-type temperature detection circuits by integrating a high precision reference voltage source, comparator, constant current circuit, and temperature detection element in a single chip.
Additional features include adjustable detection temperature (3-stage: target, ±5°C), high detection accuracy (±4°C), low current consumption (16uA typ.), detection temperature hysteresis, and open drain/active low output. Fifteen models are offered in a wide range of temperatures (-20°C to +120°C, in 10°C increments) including SSOP5 package types.
Video Drivers with Built-in Low Voltage Single Circuit Video Switcher
ROHM’s lineup of 1 output/3 input (BH76330FVM/BH76331FVM) and 1 output/6 input (BH76360FV/BH76361FV) video switchers are available in either clamp or bias input. The wide operating temperature range (-40ºC to +85ºC) makes them ideal for applications requiring high reliability such as car AV and navigation systems.
|
|
Ultra-compact PicoLED™-eco
ROHM has developed the PicoLED™-eco (SML-P11) series of ultra-compact LEDs. Patented technology results in twice the brightness as conventional products in the low current region of 1mA - all from one of the industry’s smallest, thinnest packages that are 53% and 74% smaller in area and volume, respectively, than the conventional 1608 (0603) size. Energy consumption is approximately 50% less at the same brightness, and the high reliability four-element structure (AlGaInP) prevents brightness degradation - even after long term, continuous use. These LEDs are available in red, orange, yellow, and green, and their low power consumption makes them ideal for compact portable, battery driven devices.
Single Circuit Video Switchers
The BA7654F, BA7653AF/AFV, and BA7652AF video switchers integrate 2-3 inputs into a single circuit. Utilization of a high-performance feedback clamp circuit at the input terminal enables compatibility with 0.01µF ceramic capacitors for input coupling resulting in increased space savings. Features such as a high-speed switching function and a broad dynamic range ensures suitability with a wide range of applications.
4-way Tilt Sensor
ROHM offers the standard RPI-1031 optical sensor that detects movement in 90° intervals using an in-house infrared LED, 2 phototransistors and light blocking mechanism.
A novel architecture is utilized for silent operation eliminating the need for soundproofing while increasing design flexibility. In addition, optical sensors are not susceptible to vibration or magnetic fields as are mechanical and magnetic 4-way sensors respectively resulting in greater reliability.