Facebookflickr
ROHM Worldwide >>Quick Search >>

Current Mode Step-Down Regulators

The BD91x Series step-down switching regulators combine ROHM’s proprietary SLLM™ (Simple Light Load Mode) technology with current-mode PWM control to provide exceptional regulation and high efficiency at both low- and high-current load conditions.

Features

  • Single and dual channel outputs
  • Output current ratings up to 4.0A
  • Fixed and variable output voltage (set by resistor selection)
  • Output voltage accuracy of ±1.5 / ±2.0%
  • BiCMOS topology minimizes parts count and power consumption
  • Current sense / feedback loop for fast response to load changes
  • Small wafer-level packages and small form factor packages optimize pc-board utilization

 

White Paper Selection Guide Application Info

BD91x Step Down Regulators

Browse all BD91x Series Regulator ICs
Slide Show - ROHM BD91x Series
White Paper
Selection Guide
News Release

 

Tech Notes

BD8960NV
BD8961NV
BD8962MUV
BD8964FVM
BD8966FVM
BD8967FVM
BD9102
BD9104
BD9106FVM
BD9106
BD9107
BD9109
BD9110
BD9111NV
BD9120FVM
BD9122GUL
BD9123MUV
BD9130NV
BD9132MUV
BD9134MUV
BD9137MUV
BD9139MUV
BD9142MUV
BD9180GUL
Single-chip Type with Built-in FET Switching Regulators
BD9778F | BD9778HFP | BD9781HFP
BD9001F | BD9006F | BD9006HFP
BD9007F | BD9007HFP | BD9106FVM
BD9107FVM | BD9109FVM | BD95513MUV
BD9120HFN | BD9130NV | BD9130EFJ
BD9132MUV
 
Large Current External FET Controller Type Switching Regulators
BD9017KV (BD9012KV, BD9011KV, BD9011EKN )
BD9535MUV