Facebookflickr
ROHM Worldwide >>Quick Search >>

ROHM LDO Regulators

ROHM CMOS LDO (low drop-out) regulators are tailored for use in portable devices such as PDAs, mobile phones, digital cameras and camcorders. Lower in cost and small in packaging, ROHM CMOS LDOs offer designers a superior alternative to PWM regulators in many point-of-load regulation applications. Depending on the particular model series, these fixed-output devices offer a selection of output voltages ranging from 1.2 V to 3.4 V. All ROHM CMOS LDOs feature power-saving shutdown capability and all are compatible with space-saving ceramic capacitors. A selection of single-output and triple-output devices is available offering designers the features and the performance desired for the specific tasks, such as:

  • high ripple rejection for analog signal and RF circuits
  • high-speed load regulation for logic circuits.

ROHM CMOS LDOs are available in very small surface mount packages as well as ultra-small chip-scale units that offer power dissipation performance matching that of much larger devices.

 

White Paper Selection Guide Application Info

LDO Regulators

Browse all LDO Regulators
White Paper
Selection Guide
News Release

 

Tech Notes

BHXXMA3WHFV
BHXXNB1WHFV
BHXXPB1WHFV
BHXXRB1WGUT
BU665XNUX
BUXXTA2WHFV
BUXXTA2WNVX