ROHM H-bridge drivers offer a simple solution for brush motor speed control (including braking) via either a pulse width modulation (PWM) signal generated by an MCU or voltage supplied from a DAC.
Features
- Three operating voltage classes
(7 V, 18 V and 36 V)
- Three current ratings at each voltage
0.5 A, 1.0 A and 2.0 A
|
- BiCMOS topology minimizes parts count
and power consumption.
- Pin-compatible packaging speeds design
and optimizes power
- Two-channel versions with symmetrical
pin-outs simplify manufacturing.
- Drop-in replacements for ROHM's legacy line
of bipolor transistor output driver ICs.
|