UMT3904U3 (New)
NPN, SOT-323, 40V 200mA, Switching Transistor

UMT3904U3 is a transistor for audio frequency small signal amplifier. Complementary is the UMT3906U3.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | UMT3904U3T106
Status | Recommended
Package | UMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Package Code

SOT-323

JEITA Package

SC-70

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

40

Collector current Io(Ic) [A]

0.2

hFE

100 to 300

hFE (Min.)

100

hFE (Max.)

300

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=1)

Find Similar

Features:

  • BVCEO>40V (IC=1mA)
  • Complements the UMT3906U3
X

Most Viewed