2SD2654E3
NPN, SOT-416, 50V 150mA, General Purpose Transistor

The NPN general purpose transistor 2SD2654E3 is designed for low frequency amplifiers.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | 2SD2654E3TL
Status | Recommended
Package | EMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Package Code

SOT-416

JEITA Package

SC-75A

Number of terminal

3

Polarity

NPN

Collector-Emitter voltage VCEO1[V]

50

Collector current Io(Ic) [A]

0.15

hFE

820 to 2700

hFE (Min.)

820

hFE (Max.)

2700

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.7)

Find Similar

Features:

  • High DC current gain.
  • High emitter-base voltage. (VCBO=12V)
  • Low saturation voltage.
    (Max.VCE(sat)=300mV at IC/IB=50/5mA)
X

Most Viewed