BC857BU3HZG
PNP, SOT-323, -45V -100mA, General Purpose Transistor for Automotive

BC857BU3HZG is a transistor for audio frequency small signal amplifier. Complementary is the BC847BU3 HZG

Product Detail

 
Part Number | BC857BU3HZGT106
Status | Recommended
Package | UMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Supply Status

Recommended

Package Code

SOT-323

JEITA Package

SC-70

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

-45

Collector current Io(Ic) [A]

-0.1

hFE

210 to 480

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=1)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • BVCEO>45V(IC=1mA)
  • Complements the BC847BU3 HZG

Similar Products

 

Different Grade

BC857BU3   Grade| Standard StatusRecommended
X

Most Viewed