2SCR574D3FRA
NPN, TO-252 (DPAK), 80V 2A, Power Transistor for Automotive

2SCR574D3FRA is a power transistor with Low VCE(sat), suitable for low frequency amplifier.

Product Detail

 
Part Number | 2SCR574D3FRATL
Status | Recommended
Package | TO-252
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Supply Status ?

Recommended

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

10

Collector-Emitter voltage VCEO1[V]

80

Collector current Io(Ic) [A]

2

hFE

120 to 390

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

6.6x10.0 (t=2.3)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Suitable for Power Driver.
  • Complementary PNP Types : 2SAR574D3FRA.
  • Low VCE(sat)
    VCE(sat)=300mV(Max.).
    (IC/IB=1A/50mA)

Similar Products

 

Different Grade

2SCR574D3   Grade| Standard StatusRecommended
X

Most Viewed