2SCR513RHZG
NPN, SOT-346T, 50V 1A, Middle Power Transistor

2SCR513RHZG is a middle power transistor with Low VCE(sat), suitable for low frequency amplifier. It is a highly reliable product for automotive.

Product Detail

 
Part Number | 2SCR513RHZGTL
Status | Recommended
Package | TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Supply Status

Recommended

Package Code

SOT-346T

JEITA Package

SC-96

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.5

Collector-Emitter voltage VCEO1[V]

50

Collector current Io(Ic) [A]

1

hFE

180 to 450

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Suitable for Middle Power Driver
  • Complementary PNP Types:2SAR513RHZG
  • Low saturation voltage, typically
    VCE(sat)=350mV(Max.) (IC/IB=500mA/25mA)
  • AEC-Q101 Qualified

Similar Products

 

Different Grade

2SCR513R   Grade| Standard StatusRecommended
X

Most Viewed