2SAR587D3FRA (New)
PNP, TO-252 (DPAK), -120V -3A, Power Transistor for Automotive

2SAR587D3FRA is a power transistor with Low VCE(sat), suitable for low frequency amplifier. It is a highly reliable product for automotive.

Product Detail

 
Part Number | 2SAR587D3FRATL
Status | Recommended
Package | TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Supply Status

Recommended

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Number of terminal

3

Polarity

PNP

Collector-Emitter voltage VCEO1[V]

-120

Collector current Io(Ic) [A]

-3

hFE

120 to 390

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

6.6x10.0 (t=2.3)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Suitable for Power Driver.
  • Complementary NPN Types : 2SCR587D3.
  • Low VCE(sat)
    VCE(sat)=-200mV(Max.) (IC/IB=-1A/-100mA)

Similar Products

 

Different Grade

2SAR587D3   Grade| Standard StatusRecommended
X

Most Viewed