* VDZ3.9B_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/14 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT VDZ3.9B_TH Tj Ta C1 Tj Ta 42.4u C2 2 Ta 117u C3 3 Ta 5.42m C4 4 Ta 2.06 R1 Tj 2 27.5 R2 2 3 157 R3 3 4 91.6 R4 4 Ta 35.7 .ENDS VDZ3.9B_TH