* UMZ9.1K_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/13 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT UMZ9.1K_TH Tj Ta C1 Tj Ta 67.2u C2 2 Ta 197u C3 3 Ta 3.10m C4 4 Ta 1.51 R1 Tj 2 16.2 R2 2 3 143 R3 3 4 196 R4 4 Ta 44.9 .ENDS UMZ9.1K_TH