* UDZV9.1B_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/19 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT UDZV9.1B_TH Tj Ta C1 Tj Ta 25.7u C2 2 Ta 183u C3 3 Ta 6.69m C4 4 Ta 1.08 R1 Tj 2 31.2 R2 2 3 104 R3 3 4 102 R4 4 Ta 51.1 .ENDS UDZV9.1B_TH