* UDZS9.1B_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/11 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT UDZS9.1B_TH Tj Ta C1 Tj Ta 112u C2 2 Ta 431u C3 3 Ta 6.40m C4 4 Ta 1.09 R1 Tj 2 10.1 R2 2 3 66.4 R3 3 4 115 R4 4 Ta 47.5 .ENDS UDZS9.1B_TH