* TDZ30B_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/28 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT TDZ30B_TH Tj Ta C1 Tj Ta 166u C2 2 Ta 697u C3 3 Ta 14.7m C4 4 Ta 905m R1 Tj 2 5.08 R2 2 3 34.9 R3 3 4 64.5 R4 4 Ta 42.4 .ENDS TDZ30B_TH