* KDZ9.1B_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/27 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT KDZ9.1B_TH Tj Ta C1 Tj Ta 398u C2 2 Ta 1.32m C3 3 Ta 25.7m C4 4 Ta 909m R1 Tj 2 1.71 R2 2 3 21.7 R3 3 4 47.4 R4 4 Ta 49.1 .ENDS KDZ9.1B_TH