* EDZV36B_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/18 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT EDZV36B_TH Tj Ta C1 Tj Ta 24.6u C2 2 Ta 165u C3 3 Ta 7.24m C4 4 Ta 1.20 R1 Tj 2 30.3 R2 2 3 123 R3 3 4 88.2 R4 4 Ta 44.6 .ENDS EDZV36B_TH