* UMZ6.8EN_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/15 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT UMZ6.8EN_TH Tj Ta C1 Tj Ta 32.5u C2 2 Ta 51.5u C3 3 Ta 826u C4 4 Ta 110m R1 Tj 2 7.07 R2 2 3 38.8 R3 3 4 209 R4 4 Ta 110 .ENDS UMZ6.8EN_TH