* FTZ30E_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/20 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT FTZ30E_TH Tj Ta C1 Tj Ta 66.5u C2 2 Ta 62.1u C3 3 Ta 440u C4 4 Ta 100m R1 Tj 2 10.2 R2 2 3 28.5 R3 3 4 410 R4 4 Ta 115 .ENDS FTZ30E_TH