* UMR12N_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/24 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT UMR12N_TH Tj Ta C1 Tj Ta 47.8u C2 2 Ta 61.9u C3 3 Ta 617u C4 4 Ta 141m R1 Tj 2 8.29 R2 2 3 48.3 R3 3 4 222 R4 4 Ta 90.8 .ENDS UMR12N_TH