* UMP11N_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/24 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT UMP11N_TH Tj Ta C1 Tj Ta 47.2u C2 2 Ta 75.1u C3 3 Ta 615u C4 4 Ta 139m R1 Tj 2 7.59 R2 2 3 48.1 R3 3 4 209 R4 4 Ta 89.5 .ENDS UMP11N_TH