* UMN1N_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/19 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT UMN1N_TH Tj Ta C1 Tj Ta 80.7u C2 2 Ta 104u C3 3 Ta 861u C4 4 Ta 119m R1 Tj 2 6.92 R2 2 3 30.9 R3 3 4 192 R4 4 Ta 110 .ENDS UMN1N_TH