* FMP1_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/20 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT FMP1_TH Tj Ta C1 Tj Ta 159u C2 2 Ta 133u C3 3 Ta 1.21m C4 4 Ta 98.2m R1 Tj 2 5.55 R2 2 3 18.7 R3 3 4 153 R4 4 Ta 121 .ENDS FMP1_TH