* DAP202U_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/20 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT DAP202U_TH Tj Ta C1 Tj Ta 68.0u C2 2 Ta 84.4u C3 3 Ta 848u C4 4 Ta 110m R1 Tj 2 7.64 R2 2 3 32.7 R3 3 4 196 R4 4 Ta 106 .ENDS DAP202U_TH