* DAN217W_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/21 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT DAN217W_TH Tj Ta C1 Tj Ta 29.9u C2 2 Ta 36.8u C3 3 Ta 492u C4 4 Ta 134m R1 Tj 2 13.9 R2 2 3 63.3 R3 3 4 314 R4 4 Ta 92.5 .ENDS DAN217W_TH