* DAN217_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/20 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT DAN217_TH Tj Ta C1 Tj Ta 64.7u C2 2 Ta 66.3u C3 3 Ta 1.11m C4 4 Ta 99.5m R1 Tj 2 8.53 R2 2 3 27.1 R3 3 4 163 R4 4 Ta 114 .ENDS DAN217_TH