* DAN202U_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/20 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT DAN202U_TH Tj Ta C1 Tj Ta 56.5u C2 2 Ta 66.9u C3 3 Ta 837u C4 4 Ta 112m R1 Tj 2 8.64 R2 2 3 35.2 R3 3 4 201 R4 4 Ta 109 .ENDS DAN202U_TH