* DA380U_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/20 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT DA380U_TH Tj Ta C1 Tj Ta 37.7u C2 2 Ta 38.1u C3 3 Ta 818u C4 4 Ta 115m R1 Tj 2 12.4 R2 2 3 44.3 R3 3 4 222 R4 4 Ta 115 .ENDS DA380U_TH