* DA227_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/20 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT DA227_TH Tj Ta C1 Tj Ta 70.6u C2 2 Ta 207u C3 3 Ta 3.09m C4 4 Ta 1.53 R1 Tj 2 15.4 R2 2 3 136 R3 3 4 197 R4 4 Ta 45.1 .ENDS DA227_TH