* 1SS400_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/22 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT 1SS400_TH Tj Ta C1 Tj Ta 44.3u C2 2 Ta 181u C3 3 Ta 8.29m C4 4 Ta 1.06 R1 Tj 2 15.5 R2 2 3 119 R3 3 4 78.5 R4 4 Ta 46.0 .ENDS 1SS400_TH