* RB751V-40_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/21 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RB751V-40_TH Tj Ta C1 Tj Ta 68.0u C2 2 Ta 379u C3 3 Ta 6.29m C4 4 Ta 2.37 R1 Tj 2 11.3 R2 2 3 70.7 R3 3 4 120 R4 4 Ta 30.1 .ENDS RB751V-40_TH