* RB751CS-40_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/21 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RB751CS-40_TH Tj Ta C1 Tj Ta 33.9u C2 2 Ta 107u C3 3 Ta 3.87m C4 4 Ta 2.04 R1 Tj 2 22.0 R2 2 3 171 R3 3 4 128 R4 4 Ta 36.4 .ENDS RB751CS-40_TH