* RB541XN_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/24 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RB541XN_TH Tj Ta C1 Tj Ta 46.0u C2 2 Ta 40.7u C3 3 Ta 605u C4 4 Ta 134m R1 Tj 2 11.1 R2 2 3 48.8 R3 3 4 265 R4 4 Ta 96.1 .ENDS RB541XN_TH