* RB531S-30_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/21 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RB531S-30_TH Tj Ta C1 Tj Ta 50.1u C2 2 Ta 186u C3 3 Ta 8.62m C4 4 Ta 936m R1 Tj 2 13.8 R2 2 3 118 R3 3 4 77.4 R4 4 Ta 47.3 .ENDS RB531S-30_TH