* RB520ZS-30_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/25 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RB520ZS-30_TH Tj Ta C1 Tj Ta 19.9u C2 2 Ta 54.6u C3 3 Ta 1.16m C4 4 Ta 1.53 R1 Tj 2 37.4 R2 2 3 335 R3 3 4 427 R4 4 Ta 50.7 .ENDS RB520ZS-30_TH