* RB481Y-90_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/23 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RB481Y-90_TH Tj Ta C1 Tj Ta 58.0u C2 2 Ta 59.0u C3 3 Ta 585u C4 4 Ta 180m R1 Tj 2 9.61 R2 2 3 51.6 R3 3 4 188 R4 4 Ta 70.8 .ENDS RB481Y-90_TH