* RK7002B_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/19 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RK7002B_TH Tj Ta C1 Tj Ta 65.7u C2 2 Ta 66.3u C3 3 Ta 1.00m C4 4 Ta 105m R1 Tj 2 8.53 R2 2 3 27.1 R3 3 4 181 R4 4 Ta 115 .ENDS RK7002B_TH