* RJK005N03_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/17 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RJK005N03_TH Tj Ta C1 Tj Ta 195u C2 2 Ta 144u C3 3 Ta 1.12m C4 4 Ta 96.7m R1 Tj 2 5.03 R2 2 3 17.9 R3 3 4 155 R4 4 Ta 120 .ENDS RJK005N03_TH