* 2SK3019EB_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/07/26 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT 2SK3019EB_TH Tj Ta C1 Tj Ta 53.8u C2 2 Ta 53.7u C3 3 Ta 670u C4 4 Ta 183m R1 Tj 2 9.68 R2 2 3 51.0 R3 3 4 170 R4 4 Ta 76.1 .ENDS 2SK3019EB_TH