* RSX501L-20_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/02/28 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RSX501L-20_TH Tj Ta C1 Tj Ta 1.05m C2 2 Ta 2.01m C3 3 Ta 21.8m C4 4 Ta 227m R1 Tj 2 1.03 R2 2 3 707m R3 3 4 17.3 R4 4 Ta 72.5 .ENDS RSX501L-20_TH