* RSX201VA-30_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/27 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RSX201VA-30_TH Tj Ta C1 Tj Ta 229u C2 2 Ta 687u C3 3 Ta 16.8m C4 4 Ta 1.46 R1 Tj 2 3.72 R2 2 3 29.6 R3 3 4 73.6 R4 4 Ta 44.2 .ENDS RSX201VA-30_TH